Sign in
New Customer?
Your Account
Help
Free ground shipping on orders over $100
For large or tax exempt orders,
click here
Search
Search for
search
0
item(s) in
My Cart
Checkout
0 item(s) just added
Subtotal:
$0.00
Renu
Audio and Video Connectors
Color Change Kits
Dimmer
Light Switches
Wall Outlets
Wall Plates
Energy Efficient
CFL Lampholders
Dimmers
LED
Occupancy Sensors
Photocells
Sub Meters
Timers
Wireless & Self Powered
Z-Wave
Zipline
Home Electrical & Media
Combination Devices
GFCI
Lighting Controls
Outlets
Range & Dryer
Switches
Wall Plates
Audio
Cables & Connectors
Networking
Structured Media Centers
Video
Commercial
Energy Management
Entertainment Lighting
Networking Cables and Connectors
Receptacles
Surge
Straight Blade Wiring Devices
Switches
Temporary Power
Electric Vehicle
Electric Vehicle Charging Station
Electric Vehicle Charging Station Bundles
GFCI Outlet
Pre Wiring Kit
J1772 Charge Connector and Cable
HAI by Leviton
Bundles
Convenient Interfaces
Energy Management
Entertainment
Omnistat2 Thermostats
Safety
Bundles
Commercial Bundles
Electric Vehicle Charging Station Bundles
Home Electrical Bundles
Home Media Bundles
Can't find what you're looking for?
Need help with electrical terms? - Let Leviton help you.
Products
»
Renu
»
Light Switches
»
Standard
»
4 Way
Renu
Audio and Video Connectors
Color Change Kits
Dimmer
Light Switches
Standard
Single Pole
3 Way
4 Way
Combination
Wall Outlets
Wall Plates
Refine by
Brand
Brand
Renu
Price
Price
$10.00 - $19.99
Go
Sort Search Results
Sort By:
Top Selling
Newest Releases
Price, Low to High
Price, High to Low
Most Popular
Go
Page:
1
Renu 4-Way Switch RE154, 15A-120/277VAC
Price range:
$17.10 - $19.48
Color Availability
20 colors available
Reviews
5 star
:
5 star
(
)
4 star
:
4 star
(
)
3 star
:
3 star
(
)
2 star
:
2 star
(
)
1 star
:
1 star
(
)
See customer reviews
Page:
1