Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

SMC 42-Inch Series, Structured Media Enclosure only, White, 47605-42N

SMC 42-Inch Series, Structured Media Enclosure only, White, 47605-42N
Click/drag the image to pan.


Videos

SMC 42-Inch Series, Structured Media Enclosure only, White, 47605-42N

Have a question about this product?
Not yet rated. Be the first to write a review
Price:
$83.63

Promotions

  • Get free ground shipping on all orders over $100! Here's how (restrictions apply)

    Offer Details
    Here's how (restrictions apply).
Buy Box
  1. Availability:
    In Stock
  2. Availability:
    Usually ships in 1 to 2 days

Product Details

42" SMC Enclosure without cover: Leviton's 42" Structured Media Center (SMC) serves single family homes as command central for communications, education, entertainment, and business needs. The 42" SMC can easily accommodate DSL and cable Internet modems, networking, cable and satellite video. They also serve VoIP, IPTV, fax, multiple telephone lines, video monitoring cameras, intercom, and distributed audio. By bringing every conceivable technology distribution point together in one place, these enclosures make running cable and managing media both simple and cost effective. Incorporate a hospital grade power quality module for maximum protection from line surges. The 42" SMCs have generous capacity for up to 12 modules, and can also simultaneously accommodate many diverse functions. In larger homes, many contractors specify multiple SMCs, sometimes separating coaxial cable-based CATV or Satellite TV equipment from the Cat 5e or Cat 6 UTP-based communications and networking equipment. White powder coated 20 gauge steel (enclosure) 18 gauge steel (cover/door).

* Size - 42 inch: 42.00" (1,1070.8mm)H x 14.38" (356.3mm) W x 3.60" (91.4mm)

* Multiple Knock-outs on top and bottom, including two 2" knock-outs on top, facilitate cable entry and routing

* Cut-out in base of enclosure for mounting single and double gang J-boxes and power modules

* Can be surface-mounted or recessed

* Positive tabs on housing sidewalls prevent enclosure from falling through the studs during installation

  • YOUTUBEID: UnJMiFht4to
  • YOUTUBEID: KtHLat0cxmk
For California residents, click here for Proposition 65 Warning.

Message from Leviton

Remember to complete the look!
Use BOTH Renu electrical devices and wall plates.