Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

SMC 42-Inch Series, Structured Media Flush Mount Cover, White, 47605-F42

SMC 42-Inch Series, Structured Media Flush Mount Cover, White, 47605-F42
Click/drag the image to pan.


Videos

SMC 42-Inch Series, Structured Media Flush Mount Cover, White, 47605-F42

Have a question about this product?
Not yet rated. Be the first to write a review
Price:
$48.79

Promotions

  • Get free ground shipping on all orders over $100! Here's how (restrictions apply)

    Offer Details
    Here's how (restrictions apply).
Buy Box
  1. Availability:
    In Stock
  2. Availability:
    Usually ships in 1 to 2 days

Product Details

42" SMC Flush Mount Cover: Used with Leviton Structured Media Enclosure, the standard cover mounts directly onto the SMC. Screws directly to SMC frame and protects home networking components and electronics mounted inside the structured media center.

* Size - 42 inch: 43.32" (1,100.3mm)H x 15.62" (396.7mm) W x 0.20" (5.1mm) D

* Overlaps ¾" to hide possible uneven drywall cuts around the enclosure

* Mounting guides on cover align screw-holes and reduce the chances of dropping during attachment

* White, powder coated steel provides sleek appearance with durability and scratch resistant surface

* 20 Gauge Steel

  • YOUTUBEID: UnJMiFht4to
  • YOUTUBEID: KtHLat0cxmk
For California residents, click here for Proposition 65 Warning.

Message from Leviton

Remember to complete the look!
Use BOTH Renu electrical devices and wall plates.