Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

5-10-15-30 Minute Countdown Timer Switch, Preset, Decora 1800W Incandescent/20A Resistive-Inductive 1HP, White/Ivory/Light Almond, LTB30-1LZ

5-10-15-30 Minute Countdown Timer Switch, Preset, Decora 1800W Incandescent/20A Resistive-Inductive 1HP, White/Ivory/Light Almond, LTB30-1LZ
Click/drag the image to pan.


Videos

5-10-15-30 Minute Countdown Timer Switch, Preset, Decora 1800W Incandescent/20A Resistive-Inductive 1HP, White/Ivory/Light Almond, LTB30-1LZ

Have a question about this product?
Not yet rated. Be the first to write a review
Price:
$45.49

Promotions

  • Get free ground shipping on all orders over $100! Here's how (restrictions apply)

    Offer Details
    Here's how (restrictions apply).
Buy Box
  1. Availability:
    In Stock
  2. Availability:
    Usually ships in 1 to 3 weeks

Product Details

Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with timer switches will reduces energy consumption and extends bulb life. Better than ever - Leviton Decora Timer Switches offer advanced features, superior accuracy and contemporary aesthetics. Our robust selection provides convenient timed control of lighting and motor loads in homes, offices, schools, hotel rooms and other small commercial applications. Homeowners can set lights to turn on and off for a lived-in look while they are away, or automate control of heat lamps, pool pumps or bathroom fans. Our versatile selection includes fully programmable and preset timers in popular styles and colors. All are backed by Leviton's long history of quality and reliability. Decora LTB30-1LZ, 1800W Incandescent/20A Resistive-Inductive 1HP Preset 5/10/15/30 Minute Countdown Timer Switch, White/Ivory/Light Almond .

* 4 Presets: 5-10-15-30 minutes

* Simple press and hold override timer function

* Can be used for lighting, heat lamps, hot tubs, attic and exhaust fans

* Installation instructions included and 3-way only works with Vizia + Remote - VP0SR (sold separately)

* Comes with 3 different colors! White, Ivory and Light Almond

  • YOUTUBEID: CIVVHkhsEBU
For California residents, click here for Proposition 65 Warning.

Message from Leviton

Remember to complete the look!
Use BOTH Renu electrical devices and wall plates.