Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

2Ghz Passive Video Splitter, 4, 6, or 8 Way, 47690-G

2Ghz Passive Video Splitter, 4, 6, or 8 Way, 47690-G
Click/drag the image to pan.


Videos

2Ghz Passive Video Splitter, 4, 6, or 8 Way, 47690-G

Have a question about this product?
Not yet rated. Be the first to write a review
Price:
$16.88 - $22.06

Prices vary by options selected.

Promotions

  • Get free ground shipping on all orders over $100! Here's how (restrictions apply)

    Offer Details
    Here's how (restrictions apply).
Buy Box
  1. Size guide
  2. Availability:
    In Stock
  3. Availability:
    Select a size for availability.

Product Details

Use 4-, 6- and 8-way 1GHz Passive Video Splitters and Passive Video Splitter Modules to split digital cable, quality cable TV and off-air signals to 4, 6 or 8 televisions throughout a home or office. The Video Splitter Modules are designed for easy installation in any Leviton 140, 280 or 420 Structured Media Enclosure. The Video Splitters are easily installed in Leviton MDU Enclosures or used in any application where a passive video splitter is needed. 1 X 4 (4-way) 2-Ghz passive video splitter

* 4 Way - 2 Ghz Splitter

* Size: 1.14"(29.0mm)H x 3.36" (85.3mm)W x 2.65"(67.3mm)D

* Provide digital cable - cable TV and other video services via coaxial cable to any room in a house or office

* The Video Splitter Modules are designed for easy installation in any Leviton 140 - 280 or 420 Structured Media Enclosure

* The Video Splitters are easily installed in Leviton MDU Enclosures or used in any application where a passive video splitter is needed

For California residents, click here for Proposition 65 Warning.

Message from Leviton

Remember to complete the look!
Use BOTH Renu electrical devices and wall plates.