Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

Hi-Fi 2 8-Zone, 8-Source Distributed Audio System in Enclosure, 95A00-1

Hi-Fi 2 8-Zone, 8-Source Distributed Audio System in Enclosure, 95A00-1
Click/drag the image to pan.


Videos

Hi-Fi 2 8-Zone, 8-Source Distributed Audio System in Enclosure, 95A00-1

Have a question about this product?
Not yet rated. Be the first to write a review
Price:
$1,999.99

Promotions

  • Get free ground shipping on all orders over $100! Here's how (restrictions apply)

    Offer Details
    Here's how (restrictions apply).
Buy Box
  1. Availability:
    In Stock
  2. Availability:
    Usually ships in 3 to 4 days

Product Details

The Hi-Fi 2 is HAI by Leviton's all new distributed audio system. With double the zones, more than double the power, more sources, and an all new keypad with OLED display, the Hi-Fi 2 is reinvented for today's demanding homeowners. It plays music from devices you already own (or those you wish to purchase), and is so easy to operate that anyone can enjoy it. With Hi-Fi 2, you have the ability to listen to different sources at the same time at different volume levels throughout your home or set all zones to the same source and volume. Audio sources can now be located throughout the house using Remote Input Modules or locally inputted at the Hi-Fi 2 amplifier, including iPods, home theater systems, computers, and more. The base system provides 8 zones and 8 sources; however, it may be expanded to 16 zones and 8 sources. Hi-Fi by HAI by Leviton may be a stand-alone installation or integrated with an HAI by Leviton home control system for enhanced features including control from an iPhone or iPad. Standard Cat-5 wiring is used to connect the digital amplifier with VSC's and RIM's. Standard speaker wire is used to connect speakers with the digital amplifier. HAI by Leviton recommends either 6 ohm or 8 ohm speakers with Hi-Fi 2. Includes Hi-Fi Main Board Assembly in an enclosure. Also comes with remote control, 4 Remote Input Modules (RIM), 8 OLED Volume-Source Controls (VSC), and a cable for an HAI by Leviton Omni Home Control System or Lumina Lighting Control System.

* Full warranty and technical support provided by HAI by Leviton

* 8 zone, 8 source distributed audio system includes remote control, 8 VSC's, 4 RIM's, and vented enclosure

* Easy to install, Cat5 connections make retrofits easy

* Add an optional Bluetooth RIM or Wireless iPod Dock for wireless functionality.

* Use whatever audio sources you like and locate them throughout your home

For California residents, click here for Proposition 65 Warning.
Customer Reviews

No reviews yet. Be the first to write a review

Message from Leviton

Remember to complete the look!
Use BOTH Renu electrical devices and wall plates.