Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

15-Amp USB Charger/Tamper-Resistant Receptacle, 125-volt, 2.1-amp, T5630

15-Amp USB Charger/Tamper-Resistant Receptacle, 125-volt, 2.1-amp, T5630
Click/drag the image to pan.

Share |

Videos

15-Amp USB Charger/Tamper-Resistant Receptacle, 125-volt, 2.1-amp, T5630

Have a question about this product?
Not yet rated. Be the first to write a review
Price:
$25.99

Promotions

  • Get free ground shipping on all orders over $100! Here's how (restrictions apply)

    Offer Details
    Here's how (restrictions apply).
Select Color:

Click on a color swatch below

Buy Box
  1. Availability:
    In Stock
  2. Availability:
    Select a color for availability.

Product Details

Levitons USB Charger/Tamper-Resistant Receptacle offers a ground-breaking 2.1A of charging power and a 15A/125V Tamper-Resistant Receptacle. This state-of-the-art device has the ability to charge up to two electronic devices simultaneously utilizing the USB Ports, leaving the receptacle free for additional power needs. This means you can spend less time charging your device and more time enjoying it! Its ideal for charging tablets, smart and mobile phones, e-readers and more. Strategically designed with two vertical USB Ports, the Leviton USB Charger/Tamper-Resistant Receptacle allows additional space for maneuvering of charging cords, reduces stress on the cables while charging and provides an aesthetically pleasing design. The value-added features provides the safe and superior device you have come to expect from an industry leader like Leviton! The Leviton USB Charger/Tamper-Resistant Receptacle is compatible with, but not limited to, the following: iPad, iPhone, iPod, tablets, mobile phones, smart phones, Nintendo 3DS, PlayStation Vita, Bluetooth headsets, digital cameras, Kindle, Nook, GPS, and more. Note: USB Ports are not intended to charge two tablets simultaneously. If the devices combined power requirements exceed the power capacity of the USB ports, the charger will automatically shut down to protect your devices. To charge two tablets use the high power USB port and the tamper-resistant receptacle.

Features and Benefits:

*Ideal for residential and light commercial applications, such as kitchens, bedrooms, offices, dorm rooms, hotels and airports

*Fits in a standard wallbox, is compatible with standard wallplates and can be multi-ganged with other Leviton devices.

*Smart chip recognizes and optimizes the charging requirements of your device

* Back and side wired for easy installation

* Five-year limited warranty

  • YOUTUBEID: gXv0rWdr6n8
  • Leviton Home
  • Press
  • Careers
  • Contact Us
  • Terms
  • Privacy


  •    

Message from Leviton

Remember to complete the look!
Use BOTH Renu electrical devices and wall plates.