Combination Devices
Quick view Save 19% Quick view 30W (6A) USB Dual Type-C with Power Delivery (PD) In-Wall Charger with 15 Amp, 125 Volt Tamper-Resistant Outlet, T5635$60.72$48.99 /WhiteIvoryLight AlmondGrayBlackBrownAvailable in 6 colors4.86Quick view 30W (6A) USB Dual Type-C/C in-Wall Charger with 15A Tamper-Resistant Outlet, USB Charger for Smartphones and Tablets, Not for Laptops, T5637 $29.99 /WhiteBlackBrownGrayIvoryLight AlmondAvailable in 6 colors5.0Quick view 60W (20V@2.5A+ 5V@2A) USB Dual Type A/Type-C Power Delivery Wall Outlet Charger with 15A Tamper-Resistant Outlet, T5634 $63.38 /WhiteBlackBrownGrayIvoryLight AlmondAvailable in 6 colorsSave 11% Quick view 60W (6A) USB Dual Type-C/C Power Delivery Wall Charger with 15A Tamper-Resistant Outlet, T5636$89.99$79.99 /WhiteBlackGrayIvoryLight AlmondBrownAvailable in 6 colors5.0Save 21% Quick view Type A & Type-C USB Charger/Tamper Resistant Receptacle, 15-Amp, T5633$46.07From $36.52 /WhiteLight AlmondIvoryGrayBlackBrownAvailable in 6 colors4.5Quick view Type A & Type-C USB Charger/Tamper Resistant Receptacle, 20-Amp, T5833 $49.39 /WhiteBlackBrownIvoryLight AlmondGrayAvailable in 6 colors5.0Quick view USB Charger/Tamper-Resistant Duplex Receptacle, 15-Amp, T5632 $32.16 /WhiteLight AlmondIvoryBrownBlackGrayAvailable in 6 colors4.5Quick view USB Charger/Tamper-Resistant Duplex Receptacle, 20-Amp, T5832 $40.79 /WhiteIvoryLight AlmondGrayBlackAvailable in 5 colors5.0

Powerful Outdoor Charging
Learn more