Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

Vizia + Digital 600W Incandescent Dimmer, Single Pole and 3-Way, White/Ivory/Light Almond, VPI06-1LZ,

Vizia + Digital 600W Incandescent Dimmer, Single Pole and 3-Way, White/Ivory/Light Almond, VPI06-1LZ,
Click/drag the image to pan.

Share |

Videos

Vizia + Digital 600W Incandescent Dimmer, Single Pole and 3-Way, White/Ivory/Light Almond, VPI06-1LZ,

Have a question about this product?
Not yet rated. Be the first to write a review
Price:
$24.99

Promotions

  • Get free ground shipping on all orders over $100! Here's how (restrictions apply)

    Offer Details
    Here's how (restrictions apply).
Buy Box
  1. Availability:
    In Stock
  2. Availability:
    Usually ships in 1 to 2 days

Product Details

Featuring a universal design, the Leviton VPI06 Vizia + Digital Incandescent Dimmer gives homeowners the ability to control their lighting for convenience, ambience, and energy savings. The dimmer is also compliant with commercial-grade electrical standards for light commercial applications in restaurants, retail venues, and"Conference Room".

For a quick, low-cost, energy-saving upgrade to your home, simply replace any standard light switch with the VPI06 Vizia + Digital Incandescent Dimmer. Dimming the lights by 25 percent reduces energy consumption by 20 percent and extends the life by four times. Energy Save Mode allows you to program a decreased maximum brightness level, so you automatically save energy every time you turn the lights on. The ability to control the light level also means you can get the perfect ambiance for any activity.

Leviton's most advanced lighting control product offers innovative features, including selectable fade rates and minimum brightness levels that let you enjoy the ideal light level day or night. Digital circuitry provides a pleasing light level, as well as "soft on" and "fade off" for transitions that are gentle to the eyes. For added convenience, the dimmer recalls the last set brightness level every time you push the pad to turn it on. It also features an ergonomic design, innovative contoured geometry, and a high-gloss finish.

* Provides single pole or multi-location control when used with a VP00R or VP0SR remote (sold separately)

* Assembled in White with Ivory, and Light Almond color change kits included - VPKIT color change kit is available to allow fast/easy color changeover

* Push pad always returns to neutral position regardless of load status

* Features a brightness display and a green LED locator light makes it easy to find the device in the dark

* Digital circuitry provides soft ON/fade OFF switching that extends lamp life

  • Manufactured by: Leviton
  • Merchant SKU: 001-VPI06-1LZ
  • YOUTUBEID: CIVVHkhsEBU
  • Leviton Home
  • Press
  • Careers
  • Contact Us
  • Terms
  • Privacy


  •    

Message from Leviton

Remember to complete the look!
Use BOTH Renu electrical devices and wall plates.