Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

Dual-Relay, Decora Passive Infrared Wall Switch Occupancy Sensor, 180 Degree, 2100 sq. ft. Coverage, Various Colors Available, ODS0D-ID

Dual-Relay, Decora Passive Infrared Wall Switch Occupancy Sensor, 180 Degree, 2100 sq. ft. Coverage, Various Colors Available, ODS0D-ID
Click/drag the image to pan.


Videos

Dual-Relay, Decora Passive Infrared Wall Switch Occupancy Sensor, 180 Degree, 2100 sq. ft. Coverage, Various Colors Available, ODS0D-ID

Have a question about this product?
Not yet rated. Be the first to write a review
Price:
$94.10 - $96.99

Prices vary by options selected.

Promotions

  • Get free ground shipping on all orders over $100! Here's how (restrictions apply)

    Offer Details
    Here's how (restrictions apply).
Select Color:

Click on a color swatch below

Buy Box
  1. Availability:
    In Stock
  2. Availability:
    Select a color for availability.

Product Details

Leviton's ODS0D-ID dual-relay Decora wall switch passive infrared (PIR) occupancy sensor is used to provide automatic lighting control for energy savings and convenience in a variety of commercial applications, including: "Class Room" -"Conference Room" - offices multimedia rooms - day care centers - lounges the ODS0D-ID provides automatic switching of two separate lighting loads from a single unit. It is compatible with incandescent, fluorescent and low-voltage lighting. The unit features dual manual-override switches that can be used to toggle the on/off status of each lighting load while an area is occupied. The ODS0D-ID can be installed in place of two single-pole wall switches and fits in a standard single-gang wall box. The unit requires a ground connection for proper operation. Dual-relay, Decora passive infrared wall switch occupancy sensor, 180-degree, 2100 sq. ft. coverage, commercial grade. Wall Plate not included with Occupancy Sensors.

* Controls two separate lighting loads from a single unit

* Features new self-adjusting occupancy sensor technology with automatic "walk-through" sensing

* Choice of "Conference Room" or "Class Room" modes for maximum performance in a variety of installations

* Convenient dual push-buttons provide manual on/off light switching of each load at any time

* Viewing Mode feature for slide or film presentations allows push buttons to turn lights off and keep them off even if room is occupied

  • YOUTUBEID: CIVVHkhsEBU
For California residents, click here for Proposition 65 Warning.

Message from Leviton

Remember to complete the look!
Use BOTH Renu electrical devices and wall plates.