Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

Dual-Relay, Multi-Technology Wall Switch Sensor, Fan Model, 2400 sq. ft. Major and 400 sq. ft. Minor Motion Coverage, Various Colors, OSSMD-FT

Dual-Relay, Multi-Technology Wall Switch Sensor, Fan Model, 2400 sq. ft. Major and 400 sq. ft. Minor Motion Coverage, Various Colors, OSSMD-FT
Click/drag the image to pan.


Videos

Dual-Relay, Multi-Technology Wall Switch Sensor, Fan Model, 2400 sq. ft. Major and 400 sq. ft. Minor Motion Coverage, Various Colors, OSSMD-FT

Have a question about this product?
Not yet rated. Be the first to write a review
Price:
$118.40 - $165.36

Prices vary by options selected.

Promotions

  • Get free ground shipping on all orders over $100! Here's how (restrictions apply)

    Offer Details
    Here's how (restrictions apply).
Select Color:

Click on a color swatch below

Buy Box
  1. Availability:
    In Stock
  2. Availability:
    Select a color for availability.

Product Details

The OSSMD line of dual relay multi-technology Decora style wall switch occupancy sensors features several models to provide automatic lighting control for energy savings and convenience in a variety of commercial applications. OSSMD combines multi-technology with all-digital architecture in a dual relay switch occupancy sensor to minimize false triggering. The OSSMD automatically analyzes room conditions and adapts to changing environments. The result is a code compliant, trouble-free, "install-and-forget" solution for bi-level switching and lighting control. Dual-relay, multi-technology wall switch sensor, fan model, 2400 sq. ft. major motion coverage, 400 sq. ft. minor motion coverage, commercial grade, California Title 24 compliant. Wall Plate not included with Occupancy Sensors.

* PIR and US technology for performance and sensitivity

* Controls two separate lighting loads from a single unit

* Manual-ON only for the secondary relay

* Features self-adjusting occupancy sensor technology with automatic "walk-through" sensing

* PIR can be disabled

  • YOUTUBEID: CIVVHkhsEBU
For California residents, click here for Proposition 65 Warning.
Customer Reviews

No reviews yet. Be the first to write a review

Message from Leviton

Remember to complete the look!
Use BOTH Renu electrical devices and wall plates.