Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

Dual-Relay, No Neutral, Multi-Technology Wall Switch Sensor, 2400 sq. ft. Major Motion Coverage, 400 sq. ft. Minor Motion Coverage, Light Almond, OSSMD-GDT

Dual-Relay, No Neutral, Multi-Technology Wall Switch Sensor, 2400 sq. ft. Major Motion Coverage, 400 sq. ft. Minor Motion Coverage, Light Almond, OSSMD-GDT
Click/drag the image to pan.


Videos

Dual-Relay, No Neutral, Multi-Technology Wall Switch Sensor, 2400 sq. ft. Major Motion Coverage, 400 sq. ft. Minor Motion Coverage, Light Almond, OSSMD-GDT

Have a question about this product?
Not yet rated. Be the first to write a review
Price:
$185.36

Promotions

  • Get free ground shipping on all orders over $100! Here's how (restrictions apply)

    Offer Details
    Here's how (restrictions apply).
Buy Box
  1. Availability:
    In Stock
  2. Availability:
    Usually ships in 1 to 2 days

Product Details

The OSSMD line of dual relay multi-technology Decora brand style wall switch occupancy sensors features several models to provide automatic lighting control for energy savings and convenience in a variety of commercial applications. OSSMD combines multi-technology with all-digital architecture in a dual relay switch occupancy sensor to minimize false triggering. The OSSMD automatically analyzes room conditions and adapts to changing environments. The result is a code compliant, trouble-free, "install-and-forget" solution for bi-level switching and lighting control. Dual-relay, no neutral, multi-technology wall switch sensor, 2400 sq. ft. major motion coverage, 400 sq. ft. minor motion coverage, commercial grade - light almond - California Title 24 compliant. Wall Plate not included with Occupancy Sensors.

*PIR and US technology for performance and sensitivity

*Controls two separate lighting loads from a single unit

*Manual-ON only for the secondary relay

*Features self-adjusting occupancy sensor technology with automatic "walk-through" sensing

*PIR can be disabled

For California residents, click here for Proposition 65 Warning.
Customer Reviews

No reviews yet. Be the first to write a review

Message from Leviton

Remember to complete the look!
Use BOTH Renu electrical devices and wall plates.