Sign in
New Customer?
Your Account
Help
Free ground shipping on orders over $100
For large or tax exempt orders,
click here
Search
Search for
search
0
item(s) in
My Cart
Checkout
0 item(s) just added
Subtotal:
$0.00
Renu
Audio and Video Connectors
Color Change Kits
Dimmer
Light Switches
Wall Outlets
Wall Plates
Energy Efficient
CFL Lampholders
Dimmers
LED
Occupancy Sensors
Photocells
Sub Meters
Timers
Wireless & Self Powered
Z-Wave
Zipline
Home Electrical & Media
Combination Devices
GFCI
Lighting Controls
Outlets
Range & Dryer
Switches
Wall Plates
Audio
Cables & Connectors
Networking
Structured Media Centers
Video
Commercial
Energy Management
Entertainment Lighting
Networking Cables and Connectors
Receptacles
Surge
Straight Blade Wiring Devices
Switches
Temporary Power
Electric Vehicle
Electric Vehicle Charging Station
Electric Vehicle Charging Station Bundles
GFCI Outlet
Pre Wiring Kit
J1772 Charge Connector and Cable
HAI by Leviton
Bundles
Convenient Interfaces
Energy Management
Entertainment
Omnistat2 Thermostats
Safety
Bundles
Commercial Bundles
Electric Vehicle Charging Station Bundles
Home Electrical Bundles
Home Media Bundles
Can't find what you're looking for?
Need help with electrical terms? - Let Leviton help you.
Products
»
Commercial
»
Entertainment Lighting
Commercial
Energy Management
Entertainment Lighting
Accessories
Dimmers
Fixtures
Lighting Controls
Lighting Control Networking
Packaged Systems
Networking Cables and Connectors
Receptacles
Surge
Straight Blade Wiring Devices
Switches
Temporary Power
Refine by
Brand
Brand
Theatrical Lighting
Price
Price
$0.00 - $9.99
$10.00 - $19.99
$20.00 - $29.99
$30.00 - $49.99
$50.00 - $99.99
$100.00 - $199.99
$200.00 - $499.99
$500.00 - $999.99
Over  $1,000.00
Size
Size
10 Feet
100 Feet
120 Volt
1200 Watt/Channel
15 Amp - 120 Volt
15 Amp - 240 Volt
15 Degree Beam Angle
15A Edison Plug Installed
19 Degree Beam Angle
20 Amp - 120 Volt
20A Locking Plug Installed
20A Male Stage Pin installed
240 Volt
2400 Watt/Channel
25 Feet
26 Degree Beam Angle
3 Feet
3-Pin DMX
30 Degree
36 Degree Beam Angle
4 Channel
5-15P Connector
5-Pin DMX
50 Degree Beam Angle
50 Feet
8 Channel
AMX Output Only
AMX to DMX
Bare Leads
Bare Wire Leads
CMX to DMX
DMX512, LUMA-NET, RS232, MIDI & 0-10V
Edison Connector
Edison Outputs
Knockout Panel
MPX/DMX to CMX
Par 38 Fixtures
Par 56 Fixtures
Stage Pin Connector
Terminated with Edison
Terminated with Stage Pin
Terminated with Twist-Lock
Twist-Lock Connector
Go
Sort Search Results
Sort By:
Top Selling
Newest Releases
Price, Low to High
Price, High to Low
Most Popular
Go
Page:
1
2
3
4
…
15
Next
Search View Options
View:
12 per page
36 per page
72 per page
Go
4 Channel, 600 Watt/Channel, Dimmer Pack, Micro-Plex and 0-10V, 120V, N4600
Price:
$409.99
LEO Ellipsoidal, Yoke Hardware Kit, Black, LELSP-2
Price:
$3.10
Ellipsoidal Spotlight, 19 Degree Beam Angle, LEO, Enhanced Performance Fixture, with C-Clamp, Color Frame, Cord And 5-15P Plug, Black, LEL19-PB
Price:
$292.60
Par 56 Fixture with Yoke and 3 Foot Cable, Includes Color Frame, Black, PAR56-BL
Price:
$46.99
8/16 Channel Console, 2 Manual Presets, 8 Memory scenes, NSI Micro-Plex with DMX, N7008-D00
Price:
$511.99
DMX512, LUMA-NET, RS232, MIDI & 0-10V, Protocol Converter and Auto Sequence Control Device, DMX512, LUMA-NET, RS232, MIDI & 0-10V, N0501
Price:
$466.50
LEO Ellipsoidal, Lamp Housing Handle (with screws), Black, LELSP-15
Price:
$8.30
4-Channel Programmable Dimmer Pack integrating stand-alone, 5-Pin DMX, & NSI Microplex, 1200 Watts/Channel, 15A Power Cord, 120V, D4DMX-MD3
Price:
$236.60
4-Channel Programmable Dimmer Pack integrating stand-alone, 3-Pin DMX, & NSI Microplex, 1200 Watts/Channel, 15A Power Cord, 120V, D4DMX-MD5
Price:
$248.99
3000 Series 8 Channel DMX Controller, N3008-D
Price:
$285.00
Remote Memory Control Panel with 4 Selectable Control Zones, Easy Connections with 4 Wire Digital Interface, 512 Dimmer Channels, N0400-CP0
Price:
$291.70
Par 38 Fixture with Yoke and 3 Foot Cable, Includes Color Frame, Black, PAR38-BL
Price:
$27.60
Reviews
5 star
:
5 star
(
)
4 star
:
4 star
(
)
3 star
:
3 star
(
)
2 star
:
2 star
(
)
1 star
:
1 star
(
)
See customer reviews
Page:
1
2
3
4
…
15
Next