Leviton EV Store
Evr-Green® EVSE Pedestal Mounting Pole and Base, EVPED-2
SKU:
$940.55
/
The EVSE pedestal system can accommodate up to 2 charging stations enabling charging for two parking spots and the Evr-Green 320 Electric Vehicle Charging Station delivers an industry leading 15kW of power. The EVSE pedestal is perfect for auto dealerships, car rental agencies, city & township municipalities, health care facilities, educational institutions and any commercial or MDU setting.
Features & Benefits:
- Allows for one or two electric vehicle charging stations to be efficiently mounted on a single pedestal to save installation cost, space and time
- Compliant with Americans with Disabilities Act (ADA) recommended charge connect height of less than 48" and greater than 24"
- Constructed of durable powder coated steel to withstand environmental conditions
- Convenient docking station for charge connector ensures added connector protection
- Inexpensive lockable and secure systems. Both the charging station and charge connector can be locked to prevent unauthorized use or removal
For more information please visit www.leviton.com