Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

Evr-Green Level 2, 16A, 240V Electric Vehicle Charging Station, 3.8kW output, cord-connected (plug-in). EVB22-3PM

Evr-Green Level 2, 16A, 240V Electric Vehicle Charging Station, 3.8kW output, cord-connected (plug-in). EVB22-3PM
Click/drag the image to pan.


Videos

Evr-Green Level 2, 16A, 240V Electric Vehicle Charging Station, 3.8kW output, cord-connected (plug-in). EVB22-3PM

Have a question about this product?
Not yet rated. Be the first to write a review

Promotions

  • Get free ground shipping on all orders over $100! Here's how (restrictions apply)

    Offer Details
    Here's how (restrictions apply).
Buy Box
  1. Availability:
    In Stock
  2. Availability:
    Out of Stock

Product Details

Leviton's Evr-Green™ 160 Home Charging Station enables fast-charging of any SAE J1772™ Compatible Electric Vehicle. Our patent pending mounting system allows for a do-it-yourself "plug-in" installation (When used in conjunction with one of Leviton's EVK Series Installation Kit)

Features and Benefits:

* Compatible with all EVSE Standards and Recommended Practices, including SAE J1772, NEC 625, UL2231 and UL 2594

* Tool-less, non-permanent installation also makes it easier to remove and replace or take with you in the event you move (when used in conjunction wtih Leviton's EVK Series Installation Kit)

* Built-in communication verifies proper connection before charging can commence

*Simple "1-button" user interface, ADA compliant

*Auto-Reset feature enables charging to restart following a minor fault, thereby reducing the chance of being stranded with an undercharged battery

* Weatherproof NEMA Type 4 enclosure; safe for use in wet or dry locations

* Cord management bracket provides easy stowage of the charge connector when not in use

* Ground monitor circuit for safety

*"Hard-wired" unit available

*3-year limited warranty

  • YOUTUBEID: ZeH1dX4peLY
  • YOUTUBEID: s-t6VYevmno
For California residents, click here for Proposition 65 Warning.
Customer Reviews

No reviews yet. Be the first to write a review

Message from Leviton

Remember to complete the look!
Use BOTH Renu electrical devices and wall plates.