Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

Evr-Green 320 Level 2, 32A, 240V Electric Vehicle Charging Station, 7.7kW output, cord-connected, EVB32

Evr-Green 320 Level 2, 32A, 240V Electric Vehicle Charging Station, 7.7kW output, cord-connected, EVB32


Videos

Evr-Green 320 Level 2, 32A, 240V Electric Vehicle Charging Station, 7.7kW output, cord-connected, EVB32

Have a question about this product?
Not yet rated. Be the first to write a review
Price:
$789.00 - $879.00

Prices vary by options selected.

Promotions

  • Get free ground shipping on all orders over $100! Here's how (restrictions apply)

    Offer Details
    Here's how (restrictions apply).
Buy Box
  1. Size guide
  2. Availability:
    In Stock
  3. Availability:
    Select a size for availability.

Product Details

Leviton’s Evr-Green™ 320 Charging Station enables fast-charging of any SAE J1772™ Compatible Electric Vehicle. Our patent pending mounting system allows for a do-it-yourself “plug-in” installation.

* Features and Benefits:

* Compatible with all Charging Station Standards and Recommended Practices, including SAE J1772, NEC 625, UL 2231 and UL 2594

* Built-in communication verifies proper connection before charging can commence

*“Auto-Reclosure” feature enables charging to restart following a minor fault, thereby reducing the chance of having an undercharged battery

*Cord connected installation is ideal for indoor applications and capable of being converted to a “hard-wired” installation if required

* Weatherproof NEMA Type 4 enclosure

*“Wrap-around” cable management for easy storage between uses

*18' or 25' charging cable available

* Ground monitor interrupter circuit for safety

*3-year limited warranty

*Designed and assembled in the USA

  • YOUTUBEID: ZeH1dX4peLY
  • YOUTUBEID: s-t6VYevmno
For California residents, click here for Proposition 65 Warning.

Message from Leviton

Remember to complete the look!
Use BOTH Renu electrical devices and wall plates.