Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

HLC 2400 Watt Dimmer Wallplate - White, 55A03-1

HLC 2400 Watt Dimmer Wallplate - White, 55A03-1
Click/drag the image to pan.


Videos

HLC 2400 Watt Dimmer Wallplate - White, 55A03-1

Have a question about this product?
Not yet rated. Be the first to write a review
Price:
$26.51

Promotions

  • Get free ground shipping on all orders over $100! Here's how (restrictions apply)

    Offer Details
    Here's how (restrictions apply).
Buy Box
  1. Availability:
    In Stock
  2. Availability:
    Usually ships in 3 to 4 days

Product Details

Lighting control can enhance the enjoyment and value of your home, add security for peace of mind, and contribute to savings on your energy bill. With HAI by Leviton Lighting Control (HLC) you can experience all of the benefits of a sophisticated lighting control system that is affordable and retrofittable. The HLC product line includes dimmers, switches, remote controls, and plug-in modules. HLC is a modular system, so you can easily add rooms or lights anytime, updating as your needs change. For retrofits or expansion, simply replace the existing light switch with an HAI by Leviton “smart” switch. Save money and energy with HLC. The Home Lighting Control Alliance says that dimming your lights by 25% saves 20% of the energy used and extends bulb life by 10 times. Dimming your lights by 50% saves 40% in energy and extends bulb life by 20 times. HAI by Leviton systems can automatically set lights to any percentage, saving you money every time a light is turned on. HAI by Leviton HLC can be used with or without an HAI by Leviton home control system. When HLC is used in conjunction with an HAI by Leviton home control system, lights can be scheduled by sunrise/sunset, motion, or event. Additionally, lights can be controlled via remote control, telephone, smartphone, internet, touchscreen, or TV.

* Full warranty and technical support provided by HAI by Leviton

* Compatible with HAI by Leviton's HLC 1500 Watt UPB dimmer switch, 55A00-3WH

* White color

* Simple installation

* Smooth face resists dust accumulation

For California residents, click here for Proposition 65 Warning.
Customer Reviews

No reviews yet. Be the first to write a review

Message from Leviton

Remember to complete the look!
Use BOTH Renu electrical devices and wall plates.