Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

15 Amp 120/277 Volt, Decora Rocker Lighted Handle, Illuminated Off 3-Way AC Quiet Switch, Residential Grade, Grounding, White/Ivory/Light Almond, 5613-2

15 Amp 120/277 Volt, Decora Rocker Lighted Handle, Illuminated Off 3-Way AC Quiet Switch, Residential Grade, Grounding, White/Ivory/Light Almond, 5613-2
Click/drag the image to pan.


Videos

15 Amp 120/277 Volt, Decora Rocker Lighted Handle, Illuminated Off 3-Way AC Quiet Switch, Residential Grade, Grounding, White/Ivory/Light Almond, 5613-2

Have a question about this product?
Not yet rated. Be the first to write a review
Price:
$16.50

Promotions

  • Get free ground shipping on all orders over $100! Here's how (restrictions apply)

    Offer Details
    Here's how (restrictions apply).
Select Color:

Click on a color swatch below

Buy Box
  1. Availability:
    In Stock
  2. Availability:
    Select a color for availability.

Product Details

Featuring a look and feel that qualify them as modern classics, Decora Designer Rocker Switches add so much at a modest cost that no home should be without them. Their sleek simplicity and smooth, quiet operation stem from quality materials fitted to tight tolerances and finished with great care, ensuring years of trouble-free service. Easy to wire, they work with tungsten, fluorescent and resistive loads. Legendary Decora Designer Rocker Switches come in a variety of colors to harmonize with any decor. Their sturdy construction and dependable performance are everything you'd expect from the pre-eminent switch maker. 15 Amp, 120/277 Volt, Decora Rocker Lighted Handle, Illuminated Off 3-Way AC Quiet Switch, Residential Grade, Grounding.

* Illuminated switch rocker illuminates when load is OFF

* Illuminated switch does not require a neutral

* Switch frame shields against dust and fits in wallplate to prevent rocker binding

* Terminal screws accept up to No. 12 AGW and Quickwire push-in terminals accept No. 14 AWG solid copper wire only

* Sturdy construction for long service life

For California residents, click here for Proposition 65 Warning.

Message from Leviton

Remember to complete the look!
Use BOTH Renu electrical devices and wall plates.