Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

Can't find what you're looking for?
Need help with electrical terms? - Let Leviton help you.
Refine by
Sort Search Results
Search View Options
  1. LED Color Changing Night Light, Contemporary Design, 49563-RNB
  2. Decora Passive Infrared Wall Switch Occupancy Sensor, 180 Degree, 2100 sq. ft. Coverage, Various Colors Available, ODS10-ID
  3. Power Pack for Occupancy Sensor with HVAC Relay, 15 Amp FL, 347VAC 60Hz, Black, OSP15-R30
  4. Dual Element Sub-Meter, Max 200A, Series 1000, 120/208/240V, 2PH, 3W, 200:0.1A ratio, Indoor Surface Mount Enclosure, 1N240-21
  5. Current Transformers, 200A, Red/Black, 1 Each, 200:0.1A, 0.72
  6. Standard Digital Table Top Plug-In Timer with 6-Foot Extension Cord, Non-Grounded Plug and Receptacle, Non-Stick Pad, 300-Watt, White, LT114-10W
  7. IllumaTech Incandescent Dimmer with LED Locator, 600-Watt 120-Volt AC, White/Ivory/Light Almond, IPI06-1LX
  8. IllumaTech Universal 150-Watt LED and CFL/600-Watt Incandescent Dimmer, White/Ivory/Light Almond, IPL06-10Z
  9. Vizia + 1800W Incandescent, 15A Resistive, Inductive 1HP 24-Hour Timer with Astronomical Clock, White/Ivory/Light Almond, VPT24-1PZ
  10. SureSlide Universal 150-Watt LED and CFL/600-Watt Incandescent Dimmer, Single Pole or 3-way with Pre-Set ON/OFF Switch, 6674-P0W
  11. 2-5-10-15 Minute Countdown Timer Switch, Preset, Decora 1800W Incandescent/20A Resistive-Inductive 1HP, White/Ivory/Light Almond, LTB15-1LZ
  12. Mini Meter in Small NEMA 4X Enclosures, 120/240V, 2PH, 3W, 200:0.1A, 1 kWh Resolution, Mechanical Counters, 6S201-B02
Reviews
5 star:
5 star
()
4 star:
4 star
()
3 star:
3 star
()
2 star:
2 star
()
1 star:
1 star
()
  • Leviton Home
  • Press
  • Careers
  • Contact Us
  • Terms
  • Privacy


  •