Commercial Electrical
20-Amp, 120/277-Volt, Key Locking, Double-Pole, AC Quiet Switch, Extra Heavy Duty Grade, Chrome, 1222-2KL
$104.55
/
Leviton's Industrial Grade AC toggle switches for extra heavy-duty applications represent top-of-the-line quality and peak performance. Leviton uses the finest materials available and the highest production standards to produce industrial switches of unmatched versatility and reliability.
20 Amp, 120/277 Volt, Key Locking, Double-Pole, AC Quiet Switch, Extra Heavy Duty Grade, Chrome.
- Heavy-Duty Key-Operated Locking Mechanism for Maximum Tamper-Proof Operation in Schools, Institutions, Public Housing, Trailer Parks, Loading Docks, Freight Yards and Other Areas
- Chrome Lock Dome with 2 Keys Provided per Switch
- Back and Side Wire Terminals Accept up to #14 - #10 AWG Copper or Copper Clad Wire
- Large, Combination Head Terminal Screws with External Clamps
- Triple-Combination Mounting Screws for Fast, Easy Installation