Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

TRUE Touch Preset Digital 600W Incandescent Dimmer, Single Pole and 3-Way, White/Ivory/Light Almond, TTI06-1LZ,

TRUE Touch Preset Digital 600W Incandescent Dimmer, Single Pole and 3-Way, White/Ivory/Light Almond, TTI06-1LZ,
Click/drag the image to pan.

Share |

Videos

TRUE Touch Preset Digital 600W Incandescent Dimmer, Single Pole and 3-Way, White/Ivory/Light Almond, TTI06-1LZ,

Have a question about this product?
Avg. Customer Rating:
5 stars
(1 Reviews)
                      
Reviews
5 star:
5 star
()
4 star:
4 star
()
3 star:
3 star
()
2 star:
2 star
()
1 star:
1 star
()
Price:
$29.10

Promotions

  • Get free ground shipping on all orders over $100! Here's how (restrictions apply)

    Offer Details
    Here's how (restrictions apply).
Buy Box
  1. Availability:
    In Stock
  2. Availability:
    Usually ships in 1 to 2 days

Product Details

Leviton offers many products that will help lower electrical costs and add convenience to everyday living. By simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. The True Touch Decora Digital Touch Dimmer is ideal for applications where a low-profile contemporary touch dimmer is desired. True Touch provides fingertip full-range dimming control for incandescent and magnetic low-voltage lighting. Touch once anywhere on the pad to turn lights ON at preset level; touch once anywhere for OFF. Touch and hold to select the precise brightness level desired. True Touch provides full-range single-pole and multi-location dimming when used with TT00R-1 remote unit. 600W, 120 Volt AC 60Hz, Single-Pole & 3-Way, True Touch Preset Digital Incandescent Touch Dimmer, LED Locator Light, White face assembled on device, Ivory and light Almond faces included.

* Simple one touch for ON at preset level, or OFF - Touch and hold for BRIGHT/DIM lighting control

* Digital circuitry provides soft ON/fade OFF switching that extends lamp life

* Green LED locator light illuminates when lights are OFF

* Provides single pole, 3-way or multi-location control when used with a TT00R-1 remote (sold separately)

* Assembled in White with Ivory, and Light Almond color change kits included - TTKIT color change kit is available to allow fast/easy color changeover

  • Manufactured by: Leviton
  • Merchant SKU: 011-TTI06-1LZ
  • YOUTUBEID: CIVVHkhsEBU
Customer Reviews

Write your own review

Average customer rating
5 stars
(1 customer reviews)
5 star:
5 star
(1)
4 star:
4 star
(0)
3 star:
3 star
(0)
2 star:
2 star
(0)
1 star:
1 star
(0)
5 stars
Dimmer
April 29, 2012
Reviewer:  STEVE A 

 - See all my reviews
Bought this as a Replacement Dimmer,easy to order ,easy to install,great product,Would not hesitate to purchase another product.All switch colors for any decore are included in package

Was this review helpful to you?

  • Leviton Home
  • Press
  • Careers
  • Contact Us
  • Terms
  • Privacy


  •    

Message from Leviton

Remember to complete the look!
Use BOTH Renu electrical devices and wall plates.