2-Gang Flush Mount 2.15 Inch Dia. Device Receptacle Wall Plate, Standard Size, Steel, Device Mount, Aluminum, 4934
30 Amp, 250 Volt, Nema 6-30R, 2P, 3W, Flush Mtg Receptacle, Straight Blade, Industrial Grade, Grounding, Side Wired, Steel Strap, Black, 5372-S00
30-Amp, 125/250-Volt, Flush Mount Electrical Receptacle, Straight Blade, Industrial Grade, 5207-S10
30-Amp, 125/250-Volt, Surface Mounting Receptacle, Straight Blade, NEMA 10-30R, 3P, 3W, Industrial Grade, Non-Grounding, Side Wired, Steel Strap, 5054
30-Amp, 125/250-Volt, Surface Mounting Receptacle, Straight Blade, NEMA 14-30R, 3P, 4W, Industrial Grade, Grounding, Side Wired, Steel Strap, 55054
30-Amp, 250-Volt, Flush Mounting Receptacle, Straight Blade, Industrial Grade, Isolated Ground, Orange, 5372-IG
30-Amp, 250-Volt, Surface Mounting Receptacle, Straight Blade, Industrial Grade, Grounding, Black, 5376
4-Wire, 30-Amp, 250V Flush Mount Dryer Receptacle, 278-S00
50-Amp, 125/250-Volt, Surface Mounting Receptacle, Straight Blade, NEMA 10-50R, 3P, 3W, Industrial Grade, Non-Grounding, Side Wired, Steel Strap, 5050
50-Amp, 125/250-Volt, Surface Mounting Receptacle, Straight Blade, NEMA 14-50R, 3P, 4W, Industrial Grade, Grounding, Side Wired, Steel Strap, 55050
50-Amp, 250-Volt, Surface Mounting Receptacle, Straight Blade, Industrial Grade, Grounding, Black, 5378