Countdown Timer Switch for bathroom household lights, 10-20-30-60 min, No Neutral Required, Single Pole, 15A, 1/2 HP/9.8A Fan/Motor, White, 20-Amp, DT260-1LW
Countdown Timer Switch for bathroom household lights, 10-20-30-60 min, No Neutral Required, Single Pole, 15A, 1/2HP/9.8A Fan/Motor, White, 15-Amp, DT160-1LW
Countdown Timer Switch for bathroom household lights, 15-30 min, 1-2 hour, No Neutral Required, Single Pole, 15A, 1/2 HP/9.8A Fan/Motor, White, 15-Amp, DT102-1LW
Countdown Timer Switch for bathroom household lights, 15-30 min, 1-2 hour, No Neutral Required, Single Pole, 15A, 1/2 HP/9.8A Fan/Motor, White, 20-Amp, DT202-1LW
Countdown Timer Switch for bathroom household lights, 2-4-8-12 min, No Neutral Required, Single Pole, 15A, 1/2 HP/9.8A Fan/Motor, White, 15-Amp, DT112-1LW
Countdown Timer Switch for bathroom household lights, 2-5-10-15 min, No Neutral Required, Single Pole, 15A, 1/2 HP/9.8A Fan/Motor, White, 15-Amp, DT115-1LW
Countdown Timer Switch for bathroom household lights, 30 min, 1-2-4 hour No Neutral Required, Single Pole, 15A, 1/2 HP/9.8A Fan/Motor, White, 20-Amp, DT204-1LW
Countdown Timer Switch for bathroom household lights, 30 min, 1-2-4 hour, No Neutral Required, Single Pole, 15A, 1/2 HP/9.8A Fan/Motor, White, 15-Amp, DT104-1LW
Countdown Timer Switch for bathroom household lights, 5-10-15-30 min, No Neutral Required, Single Pole, 15A, 1/2 HP/9.8A Fan/Motor, White, 15-Amp, DT130-1LW
Countdown Timer Switch for bathroom household lights, 5-10-15-30 min, No Neutral Required, Single Pole, 15A, 1/2 HP/9.8A Fan/Motor, White, 20-Amp, DT230-1LW
Decora Digital 300W LED/CFL, 600W Incandescent Dimmer and Timer with Bluetooth Technology, DDL06-BLZ
Decora Digital 450W LED/CFL, 1000W Incandescent Dimmer and Timer with Bluetooth Technology, DDMX1-BLZ
Decora Digital Dimmer 300-Watt LED & CFL/600-Watt Incandescent & Halogen, DDL06-1LZ
Vizia + 1800W Incandescent, 15A Resistive, Inductive 1HP 24-Hour Timer with Astronomical Clock, VPT24-1PZ
Vizia 24-Hour Programmable Indoor Timer with Astronomical Clock, Title 24 Compliant, VPT24-16Z