Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

Can't find what you're looking for?
Need help with electrical terms? - Let Leviton help you.
Refine by
Sort Search Results
  1. Dual Element Sub-Meter, Max 200A, Series 1000, 120/208/240V, 2PH, 3W, 200:0.1A ratio, Indoor Surface Mount Enclosure, 1N240-21
  2. Current Transformers, 200A, Red/Black, 1 Each, 200:0.1A, 0.72
  3. Mini Meter in Small NEMA 4X Enclosures, 120/240V, 2PH, 3W, 200:0.1A, 1 kWh Resolution, Mechanical Counters, 6S201-B02
  4. Current Transformer, 200A, 200:0.1A, 0.72
  5. Current Transformers, 200A, Blue/Red/Black, 1 Each, 200:0.1A, 0.72
  6. Three Element Sub-Meter, 277/480V, Series 2000, 3PH, 4W, Line-to-Line, 200:0.1A ratio, Max 200A, Indoor Surface Mount Enclosure, 2N480-41
  7. Current Transformers, 100A, Blue/Red/Black, 1 Each, 100:0.1A, 0.67
  8. Current Transformer, 400A, Solid Core 1.5
  9. Current Transformer, 200A, Split Core  1 X 1
  10. Current Transformer, 100A, 100:0.1A, 0.67
  11. Three Element Sub-Meter, Max 100A, Series 2000, 120/240/208V, 3PH, 4W, Line-to-Line, 100:0.1A ratio, Indoor Surface Mount Enclosure, 2N208-11
  12. Three Element Sub-Meter, Max 200A, Series 2000, 120/240/208V, 3PH, 4W, Line-to-Line, 200:0.1A ratio, Indoor Surface Mount Enclosure, 2N208-21
Reviews
5 star:
5 star
()
4 star:
4 star
()
3 star:
3 star
()
2 star:
2 star
()
1 star:
1 star
()
  • Leviton Home
  • Press
  • Careers
  • Contact Us
  • Terms
  • Privacy


  •