Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

Can't find what you're looking for?
Need help with electrical terms? - Let Leviton help you.
Refine by
Sort Search Results
Search View Options
  1. Vizia + 1800W Incandescent, 15A Resistive, Inductive 1HP 24-Hour Timer with Astronomical Clock, White/Ivory/Light Almond, VPT24-1PZ
  2. 5-10-15-30 Minute Countdown Timer Switch, Preset, Decora 1800W Incandescent/20A Resistive-Inductive 1HP, White/Ivory/Light Almond, LTB30-1LZ
  3. 10-20-30-60 Minute Countdown Timer Switch, Preset, Decora 1800W Incandescent/20A Resistive-Inductive 1HP, White/Ivory/Light Almond, LTB60-1LZ
  4. 5-10-15-30 Minute Decora Preset Countdown Timer, 600W Incandescent, 5A Resistive, Single Pole, Various Colors Available, LTT30-1L
  5. Advanced Digital Plug-In Timer, 6-Foot Tethered Remote, Grounded Plug, Receptacle, Auto Daylight Savings Adjustment, 1000-Watt, White, LT113-10W
  6. 2-5-10-15 Minute Countdown Timer Switch, Preset, Decora 1800W Incandescent/20A Resistive-Inductive 1HP, White/Ivory/Light Almond, LTB15-1LZ
  7. 2-4-8-12 Hour Countdown Timer Switch, Preset, Decora 1800W Incandescent/20A Resistive-Inductive 1HP, White/Ivory/Light Almond, LTB12-1LZ
  8. Standard Digital Table Top Plug-In Timer with 6-Foot Extension Cord, Non-Grounded Plug and Receptacle, Non-Stick Pad, 300-Watt, White, LT114-10W
  9. 15-30-60-120 Minute Countdown Timer Switch, Preset, Decora 1800W Incandescent/20A Resistive-Inductive 1HP, White/Ivory/Light Almond, LTB02-1LZ
  10. Standard Digital Plug-In Timer with Non-Grounded Plug and Receptacle, 500-Watt, White, LT111-10W
  11. 14 Hour Segment Programmable Timer, Decora, Incandescent Only, Single-Pole, in Hourly Intervals, Electronic, 40W-500W, Ivory or White, 6651
  12. Rotary Dial Variable Countdown Timer, Decora, 1 Min to 18 Hours, Electronic Incandescent/Inductive Timer, Neutral Required, 500W, Ivory or White, 6652-1
Reviews
5 star:
5 star
()
4 star:
4 star
()
3 star:
3 star
()
2 star:
2 star
()
1 star:
1 star
()
  • Leviton Home
  • Press
  • Careers
  • Contact Us
  • Terms
  • Privacy


  •