Free ground shipping on orders over $100

For large or tax exempt orders, click here


0 item(s) in My Cart

Ultrasonic/Infrared, Multi-Technology Wall Switch sensor, 2400/400 Sq. Ft Major/Minor Motion Coverage, Various Colors, OSSMT-MD

Ultrasonic/Infrared, Multi-Technology Wall Switch sensor, 2400/400 Sq. Ft Major/Minor Motion Coverage, Various Colors, OSSMT-MD
Click/drag the image to pan.


Videos

Ultrasonic/Infrared, Multi-Technology Wall Switch sensor, 2400/400 Sq. Ft Major/Minor Motion Coverage, Various Colors, OSSMT-MD

Have a question about this product?
Not yet rated. Be the first to write a review

This item is on sale

Sale 
$30.00 - $77.99
Our price:
$75.70 - $91.63

Prices vary by options selected.

Promotions

  • Get free ground shipping on all orders over $100! Here's how (restrictions apply)

    Offer Details
    Here's how (restrictions apply).
Select Color:

Click on a color swatch below

Buy Box
  1. Availability:
    In Stock
  2. Availability:
    Select a color for availability.

Product Details

Leviton's OSSMT multi-technology Decora style wall switch occupancy sensor is used to provide automatic lighting control for energy savings and convenience in a variety of commercial applications, including: - retrofit- private and executive offices-"Conference Room"- storage areas- restrooms- classrooms- lounges- training areas. The OSSMT provides for automatic switching of incandescent lamps, low-voltage lighting with electronic and magnetic transformers, and electronic and magnetic fluorescent ballasts. The OSSMT features a manual override switch that can be used to keep lights off while an area is occupied, which may be desired in "Conference Room", classrooms and other areas during video presentations. Designed to replace a single-pole Decora wall switch, it fits in a standard wall box. The OSSMT-md model requires a neutral and a ground connection. For retrofit applications, the OSSMT-GD model does not require a neutral wire for installation. Multi-Technology Wall Switch sensor, 2400 Sq. Ft. Major Motion Coverage, 400 Sq. Ft. Minor Motion Coverage, 800Wat 120V INC, 2400VAat 120V FL, 700VAat 277V FL, 1/4HPat 120V Motor, Commercial Grade - California Title 24 Compliant. Wall Plate not included with Occupancy Sensors.

* Self-Adaptive Technology: Callbacks for adjustment are eliminated - time delay and sensitivity settings are continually adjusted to occupant patterns of use in auto adapt mode

* Convenient push-button provides manual ON/OFF light switch at any time

* Exclusive automatic "walk-through" sensing increases energy savings by shutting lights within 2 1/2 minutes after momentary occupancy

* OSSMT is ideal for private and Executive offices -"Conference Room" - storage areas - restrooms - classrooms - lounges - and training areas - or areas where minor motion is likely to occur

* Fast - simple installation: fits in a standard wall box and replaces a single-pole wall-switch

  • YOUTUBEID: CIVVHkhsEBU
For California residents, click here for Proposition 65 Warning.

Message from Leviton

Remember to complete the look!
Use BOTH Renu electrical devices and wall plates.