Decora Smart Switch, Z-Wave 800 Series, Neutral Wire Required, ZW15S-1RW
SKU:BENEFITS
- Never come home to dark house again - schedule exterior lights to turn on at sunset
- Know if lights are on and adjust whether you're home, at work, or on vacation - control from anywhere using a compatible Z-Wave hub
- Use your voice for control without lifting a finger - using a compatible Z-Wave hub
- Control this switch from another wall location in your home - pairs with DD0SR Wired Switch Companion
- Increase the reliability of your Z-Wave network - acts as a repeater to strengthen your Z-Wave Mesh network
FEATURES
- One switch does it all - supports loads up to 15A and 3/4 HP for control of lights, ceiling fans, exhaust fans, motors, pumps, and more
- Remote access, voice command, and scheduling - as part of a Z-Wave smart home solution
- Easy Install - replaces your existing switch; wire leads and slim design make install a breeze
- Single Pole or 3-Way - works with DD0SR Wired Switch Companion
- Change the color - using DDKIT faceplates available in six colors
TECH SPECS
- Requires Neutral Wire
- Z-Wave Plus Network - 908.40, 908.42, 916.00 MHz
- Z-Wave Range: 50 feet to the hub or another Z-Wave enabled repeater
- Supports Z-Wave 8th generation mesh wireless for control of connected lighting with certified Z-Wave hubs
- Compatible with any Z-Wave enabled network; works with other devices displaying the Z-Wave logo; backwards compatible with all generations of Z-Wave devices
- Meets the Z-Wave specification for the latest in speed, performance, and security
- Supports SmartStart enrollment when used with a Z-Wave controller that supports SmartStart inclusion.
- Also supports Network wide inclusion, and Classic inclusion enrollment methods
For California residents, click here for Proposition 65 Warning.
We Also Recommend