Menu
Cart 0
Mixing Audio Amplifier, 41920-A01

Mixing Audio Amplifier, 41920-A01

SKU:
  • $286.68


The Leviton 8 ohm Mixing Audio Amplifier is ideal for classrooms, small conference rooms, and light commercial or retail installations. It amplifies the sound from a display, TV, projector or other audio source, sending the full stereo audio signal to up to four passive speakers in your space. The compact Class D digital amplifier includes two stereo audio inputs and one balanced mic input, which support EQ control and mic mixing. With 2 x 20 Watt at 4 Ohm as the default output, it can be switched to 1 x 40 Watt at 8 Ohm by bridge connection. The amplifier is controllable via front panel controls and through infrared remote and RS232 interfaces.

  • Three switchable inputs: two stereo audio and one mic
  • Mic mixer function with independent control
  • Mic input supports 48 V phantom power
  • Line-audio output jack with controllable volume
  • Volume, bass, treble and mute controls

 

For California residents, click here for Proposition 65 Warning.

We Also Recommend