Leviton

2-Gang, 5-Inch Poke-Through Device, PT500

$301.07

5" Diameter Poke-Through Device With Protective Cover. 2-Body Design, Adjustable Anchors, And Standard NPS Threaded Openings.

  • Ease of Installation: Two-piece construction allows the device to self-level up to 4 degrees
  • Superior Performance: Adjustable hardened steel anchoring clips securely lock unit inside a cored hole, while allowing for easy removals for inspections, adjustments, repairs, etc.
  • Maximum Compatibility: Accommodates standard or Decora™ single or duplex receptacles, as well as Lev-Lok and QuickPort® inserts. Multiple low voltage divider slots accommodate different receptacle sizes

*Protective cover included

*Poke-Through covers are sold separately from the PT500 system; All covers come with low voltage divider (except pre-wired versions)