Leviton

Cat 6A Flat Patch Panel, 110-style meets TIA 19 in Rack Mount, 6A586

$650.66
Size: 24-Port

eXtreme Cat 6A Flat 110-Style Patch Panels are designed for use with industry-standard 19-inch racks and cabinets for telecommunication room and data center applications. Patch panels exceed all component performance requirements in the ratified ANSI/TIA-568.2-D standard and the Class EA component requirements for the ISO/EIA 11801 standard from 1 MHz to 500 MHz to support the IEEE 802.3an standard for 10GBASE-T network performance. Patch panels feature industry-standard, in-line IDCs and are component rated, which provides greater Cat 6A performance margins in link and channel field testing.

  • Independently tested and verified by Intertek (ETL) for Cat 6A component performance
  • In-line IDC field is consistent with existing 110-style panel designs
  • Patented triple-stage compensation design with integrated flexible circuit enhances link and channel performance
  • Patented isolation gap on circuit board minimizes alien crosstalk between ports
  • Conductor-retention feature holds individual conductors in place during termination
                                      Size: 24-Port