Leviton
30W (6A) USB Dual Type-C/C in-Wall Charger with 15A Tamper-Resistant Outlet, USB Charger for Smartphones and Tablets, Not for Laptops, T5637
$29.99
/
- SMART – Built-in smart chip recognizes the individual device’s charging requirements to optimize the charge (Does not provide Power Delivery. See Leviton T5636, T5635)
- POWERFUL - Two high-powered charging ports deliver a combined total of 6A charging current and 30 watts of power
- CONVENIENT: No more searching for charging adapters. Upgrade your existing outlets so you can charge up to two USB powered devices at once, leaving the outlets free for additional power needs. Wallplate sold separately.
- THE FUTURE OF CHARGING – USB Type-C provides faster charging and is emerging as the standard port on many phones, and tablets, such as iPhones, iPads, Samsung Galaxy, Samsung Tabs, Google Pixel and More
- ENHANCED SAFETY – Built-in protection helps prevent the device from overheating and tamper-resistant outlets prevent unwanted objects from being inserted into the outlets