Leviton
Decora In-Wall Combination Occupancy Sensor with Fan Switch, 1/4 HP, Residential Grade, Single Pole/Single Pole, DOD05-1LW
$57.01
/
Decora Combination Occupancy Sensor with Fan Switch, single pole/single pole. Fan Load (Blue Wire): 1/4 HP Fan, 300W LED/CFL, 600W Incandescent/Halogen, 400VA MLV/ELV. Light Load (Red Wire): 150W LED/CFL, 250W Incandescent/Halogen, 200VA MLV, 250VA ELV, 2A Resistive. Can be installed with or without a neutral wire, wallplate sold separately. Can be used to comply with the requirements of 2019 and 2022 California Title 24, Part 6, Automatic-off Controls – White
- CONVENIENT – Automatically turns light on and off
- EASY TO INSTALL – Slim profile fits in most wallboxes
- FLEXIBLE – For homes new or old - can be installed with or without a neutral wire
- VERSATILE – Can replace a combination switch for separate control of fan and lighting
- STYLISH – Easily change the color using DHDKT faceplate color change kit, available in 6 color options