Leviton

SureSlide 1.5A/300W Dual Quiet Fan Speed Control and Dimmer, Single Pole, White, 66DF-10W

SKU:

$53.96

Leviton Decora SureSlide® controls provide smooth, slide-action, fullrange dimming for a variety of load types. Pre-set models feature a separate ON/OFF switch, allowing the user to set the desired brightness level to operate automatically with the ON/OFF function. The 6672 is a slide-to-off model for users who choose to adjust lighting levels each time the device is used. The SureSlide line offers models that are designed specifically for dimmable LED and CFL lamps, models for ELV applications, and also a fan speed control.

Universal Decora Dimmable LED, CFL, and Incandescent SureSlide Dual Quiet Fan and Light Control, 120V, 150W Dimmable LED and CFL, 300W Incandescent, 1.5A Fan, Leaded, Mounting Screws - White

  • Integrated linear full-range slide control for easy, precise operation
  • Preset versions provide single pole or 3-way lighting control when used with a 3-way switch
  • Slim, compact housing fits easily into a standard wallbox and is suitable for multi-gang installations
  • Built-in radio/TV interference filter