SmartlockPro Dual Function AFCI/GFCI Receptacle, 15-Amp, 125-Volt, AGTR1
SmartlockPro Dual Function AFCI/GFCI Receptacle, 20-Amp, 125-Volt, AGTR2
Self-Test SmartlockPro Slim GFCI Tamper-Resistant Receptacle with Guidelight and LED Indicator, 15-Amp, GFNL1
SmarTest Self-Test SmartlockPro Slim GFCI Tamper-Resistant Receptacle with LED Indicator, 15-Amp, GFTR1
SmarTest Self-Test SmartlockPro Slim GFCI Tamper-Resistant Receptacle with LED Indicator, 20-Amp, GFTR2
Self-Test SmartlockPro Slim GFCI Non-Tamper Resistant Receptacle with LED Indicator, 15-Amp, GFNT1
Self-Test SmartlockPro Slim GFCI Non-Tamper Resistant Receptacle with LED Indicator, 20-Amp, GFNT2
Self-Test SmartlockPro Slim GFCI Weather Resistant and Tamper Resistant Receptacle with LED Indicator, 15-Amp, GFWT1
Self-Test SmartlockPro Slim GFCI Weather Resistant and Tamper Resistant Receptacle with LED Indicator, 20-Amp, GFWT2
15 Amp, 125 Volt Receptacle/Outlet, 20 Amp Feed-Through, Tamper-Resistant, Self-test SmartlockPro GFCI with Audible Trip Alert, GFTA1
Self-Test SmartockPro Slim GFCI Combination Switch Tamper-Resistant Receptacle with LED Indicator, 15-Amp, GFSW1
Self-Test SmartlockPro Slim Blank Face GFCI Receptacle with LED Indicator, 20-Amp, GFRBF
Self-Test SmartlockPro Slim GFCI Tamper Resistant Receptacle with Guidelight and LED Indicator, 20-Amp, GFNL2
GFCI Protected Outlet Labels, GFLBL-LBL
15A SmartlockPro® GFCI Combination 24W(4.8A) Type A USB In-Wall Charger Outlet, GUSB1-W
15A SmartlockPro Self-Test GFCI Combination 24W(4.8A) Type A/C USB In-Wall Charger Outlet, GUAC1
20A SmartlockPro® Self-Test GFCI Combination 24W(4.8A) Type A/C USB In-Wall Charger Outlet, White, GUAC2-W
20 Amp, 125 Volt Receptacle/Outlet, 20 Amp Feed-Through, Tamper-Resistant, Self-test SmartlockPro GFCI with Audible Trip Alert, GFTA2