15-Amp 125-Volt, Decora Duplex Receptacle, Residential Grade, Grounding, Various Colors, 5325
15-Amp 125-Volt, Decora Duplex Receptacle, Residential Grade, Self Grounding, Various Colors, 5325-S
15-Amp 125-Volt, Tamper Resistant, Decora Duplex Receptacle, Straight Blade, Grounding, T5325
15-Amp 125/250-Volt, Decora Universal Duplex Receptacle, Back and Side Wired, White/Ivory, 5825
15-Amp, 125-Volt, Decora Plus Duplex Surge Suppressor Receptacle, Straight Blade, Industrial Grade, with Indicator Light, Various Colors, 5280
15-Amp, 125-Volt, Tamper Resistant, Decora Duplex Receptacle, Straight Blade, Self Grounding, T5325-S
15A Decora Duplex Receptacle with matching Wallplate, 5675
20-Amp, 125-Volt, Decora Plus Duplex Surge Suppressor Receptacle, Straight Blade, Industrial Grade, 5380
20-Amp, Tamper- Resistant, Decora Duplex Receptacle, Residential Grade, T5825
30W (6A) USB Dual Type-C/C in-Wall Charger with 15A Tamper-Resistant Outlet, USB Charger for Smartphones and Tablets, Not for Laptops, T5637
30W (6A) USB Dual Type-C/C Power Delivery Wall Outlet Charger with 20A Tamper-Resistant Outlet, T5835
4.2-Amp High Speed 4-Port USB Charger, USB4P
60W (6A) USB Dual Type-C/C Power Delivery Wall Charger with 15A Tamper-Resistant Outlet, T5636
Type A & Type-C USB Charger/Tamper Resistant Receptacle, 15-Amp, T5633
Type A & Type-C USB Charger/Tamper Resistant Receptacle, 20-Amp, T5833
USB Charger/Tamper-Resistant Duplex Receptacle, 15-Amp, T5632
USB Charger/Tamper-Resistant Duplex Receptacle, 20-Amp, T5832