Connected Home

Home 5e Snap-In Connector, Available in 7 Colors, 5EHOM

$4.15
Color: Black

The HOME 5e Connector provides network connections for CAT 5e UTP structured cabling systems in residential applications. The connectors support high megabit and shared-sheath applications. For use in residential applications. Connector body is high-impact fire-retardant plastic, rated UL 94V-0. Spring wire contacts are high-quality phosphor bronze, plated with 50 micro-inches of gold over 100 micro-inches of nickel for lowest contact resistance, maximum life. Connector 110-style IDC contacts are solder-plated phosphor bronze. T568-A wiring Use in any QuickPort housing to support CAT 5e UTP connectivity in surface mount, flush-mount, or modular furniture outlets, or patch panels and patch blocks Robust one-piece lead-frame design Can be used in conjunction with other QuickPort snap-in modules for voice/data and video applications over UTP, coax and fiber Narrow connector allows high-port density in a small area Back and side wired for fast, easy installation

        Color: Black