Connected Home

MDU Compact Structured Media Enclosure with Cover, Empty, 47605-MDU

$40.12

MDU compact structured media enclosure with cover, Empty: Leviton's Multi-Dwelling Unit (MDU) Compact Structured Media Enclosure is designed to deliver a compact distribution point for basic telephone and video of multi-unit buildings. The MDU Enclosure's unique modular design is made exclusively from ABS molded plastic. This gives customers cost savings in installation time, while providing the flexibility to accommodate a variety of telephone/video distribution configurations. It can accommodate up to three Telephone Expansion Boards and one Passive Video Splitter. Leviton's MDU Enclosure is ideal for apartments and affordable, military, senior and campus housing as well as urban mixed-use applications. Size - 9.01" (228.9mm) H x 15.39" (390.8mm) W x 0.51" (13.0mm) D Unique modular design has fewer parts and is made exclusively from ABS molded plastic to provide customers with cost savings in installation time Molded-in brackets provide quick snap-in convenience for Telephone Expansion Boards Hosts up to three Telephone Expansion Boards and one Passive Video Splitter Angled video splitter shelf for easy installation

  • YOUTUBEID: UnJMiFht4to