Connected Home
28-Inch SMC Series, Structured Media Economy Hinged Cover, White, 47605-28D
$75.84
/
28" SMC Standard Hinged Door
Used with Leviton's Structured Media™ enclosures (SMCs), the standard hinged doors open 180 Degrees and can be easily mounted for left- or right-side opening, providing easy access for frequent adds, moves and changes. For additional security, and to discourage tampering, Leviton also offers an optional lock and key set. White powder coated 18 gauge steel (cover/door).
- Size - 28 inch: 29.32" (744.7mm)H x 15.62" (396.7mm) W x 0.25" (6.4mm) D
- Built-in precision hinge and integrated design conceal fasteners and hide drywall cuts
- Dynamic alternative to more conservative screw-on, flush mount covers
- Opens 180 Degrees and mounts on right or left side for easy access in any space