Energy Efficient Products

Ceiling Mount Self-Contained Occupancy Sensor, 1000W INC 500VA FL, 220VAC 50Hz, PIR, 360 Degree, 530 sq. ft. Coverage, White, ODC0S-I2W

$98.00

Leviton's self-contained passive infrared ceiling occupancy sensor is the cost-effective choice for commercial and institutional installations, where installation of the recessed ceiling unit is difficult, inconvenient or costly. Available in 120V, 220V and 277V versions, the ODC0S-I is ideal for storage areas, small bathrooms, copy rooms, mop/sink closets or small spaces without wall switches. The self-contained ceiling sensor does not require an external control unit for power or switching the load on and off.

1000W INC 500VA FL, 220VAC 50Hz, PIR, 360-degree, 530 sq. ft. coverage, ceiling mount self-contained occupancy sensor, commercial grade - white.

Sensor and switching relay in one unit 360 degrees field of view with approximately 530 sq. ft. of coverage when mounted at 8 ft. Adjustable Delayed OFF time setting between 20 seconds and 15 minutes allows custom adjustment for maximum savings LED indicator light flashes when sensor detects motion - to verify power placement and function of sensor at installation Segmented Fresnel lens contains 79 segments for optimum sensitivity and detection performance