Menu
Cart 0
2000i SDX 2RU Fiber Enclosure, empty, with sliding tray; Accepts up to (6) SDX adapter plates and splice trays or (6) SDX MTP cassettes, 5R2UH-S06

2000i SDX 2RU Fiber Enclosure, empty, with sliding tray; Accepts up to (6) SDX adapter plates and splice trays or (6) SDX MTP cassettes, 5R2UH-S06

SKU:
  • $638.09


The 2000i SDX Rack-Mount Enclosure allows for inter-connect or cross-connect between backbone cable and active equipment for up to 72 fibers per RU in a frame or cabinet setting. The enclosure feature set and design allows for installer's ease in field termination of connectors, splicing, or pre-terminated plug-n-play solution. It is primarily used in high-density fiber applications such as data centers, equipment rooms, central offices, etc.

  • Stylish and innovative design for today's most advanced networks and settings
  • Sliding tray removes completely from enclosure to facilitate field terminations and splicing
  • Sliding tray glides forward and backward, providing accessibility to front and rear bulkhead after installation
  • 17-inch depth for high-density fiber termination and/or splicing
  • Removable, transparent hinged doors and slide-away covers allow easy access during install and visibility of interior after install
                    For California residents, click here for Proposition 65 Warning.

                    We Also Recommend