USB Charger/Tamper-Resistant Duplex Receptacle, 15-Amp, T5632
4.2-Amp High Speed 4-Port USB Charger, USB4P
USB Charger/Tamper-Resistant Duplex Receptacle, 20-Amp, T5832
Type A & Type-C USB Charger/Tamper Resistant Receptacle, 15-Amp, T5633
Type A & Type-C USB Charger/Tamper Resistant Receptacle, 20-Amp, T5833
30W (6A) USB Dual Type-C with Power Delivery (PD) In-Wall Charger with 15 Amp, 125 Volt Tamper-Resistant Outlet, T5635
60W (6A) USB Dual Type-C/C Power Delivery Wall Charger with 15A Tamper-Resistant Outlet, T5636
30W (6A) USB Dual Type-C/C in-Wall Charger with 15A Tamper-Resistant Outlet, USB Charger for Smartphones and Tablets, Not for Laptops, T5637