Menu
Cart 0
20 Amp, 125 Volt, Decora Plus Duplex Surge Suppressor Receptacle, Straight Blade, Industrial Grade, Isolated Ground, Surge with Indicator Light, Ivory, 5380-IGI - Leviton

20-Amp, 125-Volt, Decora Plus Duplex Surge Suppressor Receptacle, Straight Blade, Industrial Grade, Isolated Ground, Surge with Indicator Light, Ivory, 5380-IGI

SKU:
  • $67.99


Leviton's Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are listed to UL 1449 3rd Edition Standards. Leviton's outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions. 20 Amp, 125 Volt, Decora Plus Duplex Surge Suppressor Receptacle, Straight Blade, Industrial Grade, Isolated Ground, Surge with Indicator Light, Ivory.

Features and Benefits:

  • Ideal for point-of-use surge protection in industrial, commercial and residential applications
  • Normal and common mode surge protection (line to neutral, neutral to ground, and line to ground)
  • LED monitor/indicator light shows protection status at a glance
  • Single-gang matching wallplate included
  • Decora brand designer-style receptacle compliments any interior and coordinates with Leviton's complete line of Decora wiring devices
For California residents, click here for Proposition 65 Warning.

We Also Recommend