Menu
Cart 0
20 Amp, 125 Volt, Surge Industrial Grade, 4-In-1 Quad Receptacle, 5-20R, White, 5490-W - Leviton

20-Amp, 125-Volt, Surge Industrial Grade, 4-In-1 Quad Receptacle, 5-20R, White, 5490-W

SKU:
  • $77.77


Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

20 Amp, 125 Volt, NEMA 5-20R, 2P, 3W, Industrial Series Extra Heavy Duty Specification Grade, 4-In-1 Receptacle

  • Straight Blade
  • Grounding
  • Surge w/ Indicator Light
  • Steel Strap
  • White
For California residents, click here for Proposition 65 Warning.

We Also Recommend