Strauss Transformer-Free Impedance Matched Volume Control, White, SGVSM-W
SKU:Leviton's Decora® brand Strauss Transformer-Free and Transformer- Free Impedance Matching Volume Controls, combined with premium installed speakers, can be used to design a no compromise installed multi-room entertainment system that delivers the best reproduction possible from today's ultra-wide bandwidth digital sources. In multi-room distributed audio systems, the source of undesirable speaker coloration (usually perceived as a "muffled-inch sound) is often the volume control itself, because the audio transformers (AKA: auto formers) used in conventional controls can actually filter the bass and treble frequencies. The Decora brand Strauss Transformer-Free Volume Controls use audio-grade Cermetile resistors to change volume levels while leaving the audio signal unaffected, resulting in ruler-flat frequency response across the entire audible frequency range. Moreover, the Decora® brand Strauss Transformer-Free Volume Controls eliminate the problem of "saturation-inch associated with conventional volume controls with their ability to instantaneously handle the full peak output power of any consumer-grade amplifier on the market today. The award-winning Decora® brand Strauss Transformer-Free Matching Controls are available in two versions: regular and Impedance-Matching. Decora® brand Strauss Transformer-Free Impedance Matched Volume Control
- Decora® brand slide control with precision 12-positon switch (including full OFF position)
- Transformer-Free attenuation technology ensures linear frequency response, signal integrity and high power handling ability
- Cermetile resistors replace conventional auto formers to preserve audio signal purity
- Detachable cable connector is compatible with all standard speaker wire sizes (14-18 gauge)
- Decora® brand designer styling adds an elegant touch to any décor
We Also Recommend