Menu
Cart 0
Surface and Ceiling Mount Photocell, Indoor 0-70fc, Low Voltage, 24VDC, White, ODC0P-W - Leviton

Surface and Ceiling Mount Photocell, Indoor 0-70fc, Low Voltage, 24VDC, White, ODC0P-W

SKU:
  • $152.69


Leviton's photocells are sensors used to precisely monitor either task or ambient light levels. As part of a Leviton lighting control system, photocells work with other components in the system to automatically adjust light levels to a user defined level. The photocell is most suitable for installation in rooms with windows and open spaces receiving substantial ambient light. Photocells must be hardwired to a compatible Leviton lighting control system. The photocell measures ambient light in a specific area and sends this data to a dimmer or relay that, in turn, adjusts fixtures to a constant lighting level as measured in that specific area. This is called daylight harvesting when lights in a room (with windows or significant, artificial ambient light) will automatically brighten or dim depending on how much light the photocell detects.

Leviton ODC0P-W photocell - indoor 0-70FC - low voltage, 24VDC.

  • Either surface mount or ceiling.
  • Provides convenient - automatic hands-free lighting control
  • Lowers electric bills by reducing usage of lighting where ambient natural light is also present
  • Measures light from any source in the visible spectrum within a 60 degrees cone or 180 degrees angle of response depending on the model
  • The Fresnel lens is used to reduce the influence of stray light striking the photocell from nearby windows or incidental side lighting
For California residents, click here for Proposition 65 Warning.

We Also Recommend