Menu
Cart 0
Zipline LED Kit, 4-Foot, 2-Lamp, 370RC-4 - Leviton

Zipline LED Kit, 4-Foot, 2-Lamp, 370RC-4

SKU:
  • $282.00


Zipline LED Platinum offers performance qualities that rival high-efficiency fluorescent retrofit kits, while installing in just minutes in existing linear fluorescent fixtures, enhancing their appearance, service life and energy efficiency. The Leviton Zipline LED Platinum delivers an integrated modular solution for a fast and simple high performance LED lighting retrofit installation. Available in 2x2 and 2x4 versions, the revolutionary modular design of Zipline LED offers unmatched installation efficiency. Compact, integrated pre-wired drivers and lighting array holders mount into the existing fixture's housing using pressure-fit technology. The system's plug-in edge-lit light arrays simply snap into the fixture, eliminating components and wiring mishaps. Virtually maintenance-free, Zipline LED complies with the Design Lighting Consortium (DLC) for efficiency standards, making it eligible for energy rebates. Industry-leading Platinum 2x4 models offer 5700 lumens at 60 watts; 2x2 models offer 3400 lumens at 37 watts. To achieve an added measure of energy efficiency, both versions are dimmable using Leviton Renoir II architectural wallbox dimmers (sold separately).

Features and Benefits:

  • Fastest lighting installation with highest lumen output
  • Industry exclusive interchangeable light array and separate driver for maximum life
  • Quick and simple installation process – factory pre-wired, fits into existing 2x2 and 2x4 fixtures
  • Eligible for energy rebates - meets Design Lighting Consortium (DLC) requirements
  • 5-year limited warranty
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review