Menu
Cart 0
Architectural Edition Powered By JBL 200W Dynamic Powered Subwoofer in Bass-Reflex Enclosure, LAESW - Leviton

Architectural Edition Powered By JBL 200W Dynamic Powered Subwoofer in Bass-Reflex Enclosure, LAESW

SKU:
  • $386.19


The LAESW free-standing (non-installed), powered subwoofer offers the signature punch and accuracy of JBL bass with a sophisticated modern look and can be used to reinforce the performance of in-wall and in-ceiling installed speaker systems. This powered subwoofer incorporates a high-performance transducer and built-in amplifier that delivers the powerful and dynamic low-frequency performance that makes film soundtracks and music come alive.

  • 10-inch (250mm) high-output polycellulose woofer with 100-watt RMS (200-watt dynamic) digital power amplifier
  • Dual rear ports optimize airflow and bass performance while minimizing audible distortion in the bass response 100W high efficiency Class-D amplifier
  • Computer-optimized driver positioning with variable level, crossover, and phase controls for easy set-up and system integration
  • Contemporary black cabinet with angled side and top panels, minimalist grille, and brushed metal trim
    For California residents, click here for Proposition 65 Warning.

    We Also Recommend

    Customer Reviews

    No reviews yet Write a review