Menu
Cart 0

Humidity Sensor and Fan Control, Single Pole, IPHS5

SKU:
  • $40.36


The Leviton IPHS5-1 offers a convenient way to help reduce condensation in areas of the home prone to dampness and high humidity, like bathrooms and basements. The Leviton humidity sensor and Fan Control automatically detect excess humidity in a room and responds by turning on the ventilation fan. The sensor continues to monitor the air and automatically turns the fan off when the humidity level has dropped. The humidity sensor and fan control can help reduce energy usage by operating the fan only when needed to control excess humidity. Leviton IPHS5-1 600-Watt Incandescent, 150-Watt LED/CFL, 400VA Magnetic Low Voltage/Fluorescent, 1/6th HP (3-Amp) fan, Humidity Sensor and Fan Control, Single Pole.

Compatible with Decora and Decora Plus wall plates (sold separately)

  • Automatically detects excess humidity in a room and activates the ventilation fan to lessen condensation which helps reduce mold and mildew
  • Sensor uses microprocessor and digital sensing technology to continuously monitor and manage humidity levels in a room
  • Replaces a single pole switch for control of ventilation fan or a fan/light combination
  • 600W Incandescent, 150W LED/CFL, 400VA Magnetic Low Voltage/Flourescent, 1/6th HP (3-Amp) fan
  • Fits in a standard wall box and requires a neutral for operation

For California residents, click here for Proposition 65 Warning.

We Also Recommend