120/208V 3-Phase WYE, 220V 3-Phase Delta Surge Panel, Enhanced Noise Filtering, NEMA 3R Enclosure, UL 1449 3rd Edition Type 2, 42120-DY3
120/208VAC 3-Phase WYE, 7-Mode, Type 2 Panel Mounted Surge Protective Device with Integral Disconnect Switch, 52120-7MS
120/208VAC 3-Phase WYE, 7-Mode, Type 2 Panel Mounted Surge Protective Device with Integral Disconnect Switch, Includes Surge Counter, 52120-7CS
120/240-Volt Panel Protector, 4-Mode Protection, Light Commercial/Residential Grade, In NEMA 1 Enclosure, 51120-1
120/240-Volt Single Phase, Surge Panel, DHC and X10 Compatible, 80Ka L-N Max Surge Current, 32120-1
120/240V Single Phase Surge Panel, Enhanced Noise Filtering, NEMA 3R Enclosure, UL 1449 3rd Edition Type 2, 42120-1
15-Amp, 125-Volt, Decora Plus Duplex Surge Suppressor Receptacle, Straight Blade, Industrial Grade, Self Grounding, with Indicator Light, Various Colors, 5280
15-Amp, 125-Volt, Decora Plus Duplex Surge Suppressor Receptacle, Straight Blade, Industrial Grade, Self Grounding, with Indicator Light, Various Colors, 7280
15-Amp, 125-Volt, Duplex Decora Tamper-Resistant Surge Protective Receptacle, LED Indicator Light, Audible Alarm, T7280
15-Amp, 125-Volt, Duplex Decora Tamper-Resistant Surge Protective Receptacle, LED Indicator Light, T5280
15-Amp, 125-Volt, Industrial Extra Heavy Duty Grade, 4-In-1 Receptacle, Straight Blade, Grounding, Surge with Indicator Light, 5480
20-Amp, 125-Volt, Decora Plus Duplex Surge Suppressor Receptacle, Straight Blade, Industrial Grade, Self Grounding, 5380
20-Amp, 125-Volt, Decora Plus Duplex Surge Suppressor Receptacle, Straight Blade, Industrial Grade, Self Grounding, with Indicator Light & Audible Alarm, 7380
20-Amp, 125-Volt, Duplex Decora Tamper-Resistant Surge Protective Receptacle, LED Indicator Light, Audible Alarm, T7380
20-Amp, 125-Volt, Surge Industrial Grade, 4-In-1 Quad Receptacle, 5-20R, White, 5490-W
277/480 VAC 3-Phase Wye, Surge Panel with Replaceable Surge Modules, NEMA 12 Enclosure, 57277-M3
277/480V 220/380V 3-Phase WYE, 240V 480V 3-Phase Delta Surge Panel, Enhanced Noise Filtering, NEMA 3R Enclosure, UL 1449 3rd Edition Type 2, 42277-DY3
277/480VAC 3-Phase WYE, 7-Mode, Type 2 Panel Mounted Surge Protective Device with Integral Disconnect Switch, 5277-7MS
277/480VAC 3-Phase WYE, 7-Mode, Type 2 Panel Mounted Surge Protective Device with Integral Disconnect Switch, Includes Surge Counter, 52277-7CS
Office Grade Surge Strip, 6 Outlets, 5-15P plug, Beige, S1000