120/208VAC 3-Phase WYE, 7-Mode, Type 2 Panel Mounted Surge Protective Device with Integral Disconnect Switch, 52120-7MS
120/208VAC 3-Phase WYE, 7-Mode, Type 2 Panel Mounted Surge Protective Device with Integral Disconnect Switch, Includes Surge Counter, 52120-7CS
120/240-Volt Panel Protector, 4-Mode Protection, Light Commercial/Residential Grade, In NEMA 1 Enclosure, 51120-1
120/240-Volt Single Phase, Surge Panel, DHC and X10 Compatible, 80Ka L-N Max Surge Current, 32120-1
277/480 VAC 3-Phase Wye, Surge Panel with Replaceable Surge Modules, NEMA 12 Enclosure, 57277-M3
277/480VAC 3-Phase WYE, 7-Mode, Type 2 Panel Mounted Surge Protective Device with Integral Disconnect Switch, 5277-7MS
277/480VAC 3-Phase WYE, 7-Mode, Type 2 Panel Mounted Surge Protective Device with Integral Disconnect Switch, Includes Surge Counter, 52277-7CS